IESNA:LM-63-2002
[TEST]P1648084
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6D-850-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 324W 80CRI 5000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.70A 323.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31884.9
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 323.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5410.4 5816.5 5935.4 6037.0 6054.4 6034.1 6060.2 6153.0 6289.4 6538.9 6869.6 7264.1 7690.5 8102.5 8485.4 
8871.3 9190.4 9445.7 9738.7 10098.4 10495.8 10957.1 11543.1 12192.9 12938.5 13611.5 14310.6 14571.7 12958.8 9854.7 
5514.8 1865.3 1105.3 330.7 0.0 0.0 0.0 
5410.4 5836.8 5958.7 6042.8 6051.5 6034.1 6068.9 6161.7 6312.6 6553.4 6889.9 7287.3 7710.9 8099.6 8485.4 
8850.9 9181.7 9466.0 9741.6 10063.6 10432.0 10896.2 11482.2 12108.8 12863.0 13576.7 14377.4 14766.1 13324.3 10281.1 
5976.1 2019.1 1163.3 391.6 0.0 0.0 0.0 
5410.4 5833.9 5941.2 6031.2 6057.3 6071.8 6141.4 6277.8 6460.5 6712.9 7049.4 7444.0 7850.1 8233.0 8595.7 
8955.4 9303.5 9622.6 9959.1 10307.3 10707.6 11209.5 11812.9 12567.1 13498.4 14365.7 15549.4 16329.7 15592.9 12993.6 
9677.7 4502.4 1676.8 925.4 197.3 0.0 0.0 
5410.4 5842.6 5932.5 6010.9 6060.2 6115.3 6222.6 6399.6 6617.2 6878.3 7209.0 7583.2 7974.8 8334.6 8697.2 
9068.5 9451.5 9857.6 10318.9 10812.0 11395.1 12065.3 12868.8 13884.2 15093.9 16376.1 17852.8 19187.2 19262.6 15772.7 
11876.7 7348.2 3658.2 1357.7 420.6 0.0 0.0 
5410.4 5822.3 5894.8 5955.8 6025.4 6115.3 6248.8 6431.5 6646.2 6892.8 7171.3 7484.6 7844.3 8201.1 8601.5 
9059.8 9567.5 10150.6 10785.9 11488.0 12274.1 13217.0 14330.9 15720.5 17324.8 18853.6 20391.1 21603.7 22105.6 19880.5 
13347.5 8810.3 4635.8 1816.0 475.8 0.0 0.0 
5410.4 5790.4 5860.0 5909.3 5984.8 6095.0 6228.4 6408.3 6617.2 6846.4 7101.6 7403.4 7748.6 8125.7 8560.8 
9062.7 9660.3 10339.2 11084.7 11928.9 12825.3 13887.1 15201.2 16625.6 18163.2 19561.4 20866.9 21975.1 22459.5 20687.0 
14084.4 8148.9 3843.8 1131.4 185.7 0.0 0.0 
5410.4 5784.6 5851.3 5877.4 5958.7 6068.9 6216.8 6385.1 6570.8 6776.7 7005.9 7296.0 7620.9 8009.7 8453.5 
9001.8 9622.6 10365.3 11189.2 12114.6 13202.4 14371.6 15708.9 17142.0 18488.1 19651.4 20713.1 21705.3 21812.6 19581.7 
13678.2 6898.6 3034.4 957.3 185.7 2.9 0.0 
5410.4 5741.1 5804.9 5813.6 5871.6 5990.6 6135.6 6303.9 6457.6 6620.1 6829.0 7075.5 7394.6 7780.5 8270.7 
8914.8 9654.5 10495.8 11525.7 12535.2 13817.5 14992.4 16231.1 17397.3 18383.6 19195.9 20002.4 20405.6 19320.7 15740.8 
10098.4 5015.8 1853.7 1058.9 600.5 14.5 0.0 
5410.4 5662.8 5715.0 5706.3 5735.3 5831.0 5970.3 6126.9 6280.7 6434.4 6617.2 6860.9 7177.1 7606.4 8172.1 
8920.6 9837.3 10965.8 12192.9 13568.0 14931.4 16100.5 17188.4 18015.2 18694.0 19193.0 19393.2 18560.6 15473.9 9973.6 
4418.2 1624.6 826.8 429.3 78.3 8.7 0.0 
5410.4 5564.1 5581.5 5572.8 5593.1 5662.8 5784.6 5923.8 6074.7 6234.2 6422.8 6683.9 7043.6 7548.4 8241.7 
9167.2 10298.5 11679.4 13112.5 14510.8 15659.6 16535.7 17182.6 17684.5 17980.4 17986.2 17275.5 14885.0 9860.5 4319.6 
1128.5 429.3 229.2 124.7 52.2 11.6 0.0 
5410.4 5453.9 5390.1 5352.3 5355.2 5413.3 5517.7 5636.6 5749.8 5877.4 6039.9 6248.8 6544.7 6985.6 7574.5 
8383.9 9419.5 10588.6 11870.9 12915.2 13692.7 14156.9 14493.4 14719.7 14641.3 14113.4 12552.6 9558.8 5236.3 1758.0 525.1 
278.5 194.4 162.5 118.9 26.1 0.0 
5410.4 5375.6 5268.2 5175.4 5134.8 5155.1 5213.1 5279.8 5346.5 5427.8 5526.4 5668.6 5874.5 6182.0 6611.4 
7240.9 8009.7 8990.2 10011.3 10794.6 11354.5 11630.1 11754.8 11705.5 11340.0 10550.9 8935.1 6422.8 3228.8 1096.6 374.2 
243.7 200.2 171.2 116.0 31.9 0.0 
5410.4 5274.0 5108.7 4960.7 4865.0 4815.7 4804.1 4807.0 4807.0 4807.0 4809.9 4833.1 4891.1 4992.6 5178.3 
5480.0 5871.6 6350.3 6843.5 7151.0 7197.4 6988.5 6594.0 6010.9 5192.8 4177.4 2953.2 1795.7 850.0 362.6 191.5 127.6 
69.6 43.5 23.2 8.7 0.0 
5410.4 5155.1 4865.0 4580.7 4328.3 4113.6 3922.2 3724.9 3498.6 3246.2 2967.7 2660.2 2315.0 1958.2 1610.1 1276.4 992.1 
783.3 646.9 565.7 504.8 455.5 409.0 368.4 327.8 287.2 246.6 208.9 165.4 124.7 87.0 60.9 40.6 23.2 17.4 11.6 0.0 
5410.4 5041.9 4618.4 4177.4 3748.1 3327.4 2898.1 2462.9 2022.0 1613.0 1261.9 983.4 812.3 728.2 675.9 623.7 583.1 539.6 
499.0 455.5 414.8 377.1 345.2 313.3 281.4 243.7 206.0 177.0 145.0 113.1 81.2 55.1 37.7 26.1 20.3 14.5 0.0 
5410.4 4934.6 4368.9 3777.1 3133.1 2529.7 1952.4 1482.4 1114.0 893.5 812.3 765.9 722.3 681.7 629.5 586.0 545.4 507.7 
472.9 435.1 403.2 368.4 333.6 298.8 264.0 232.1 200.2 171.2 145.0 118.9 87.0 66.7 49.3 34.8 23.2 14.5 0.0 
5410.4 4795.4 4133.9 3373.9 2590.6 1897.3 1325.8 983.4 850.0 806.5 768.8 734.0 696.2 655.6 603.4 565.7 525.1 487.4 
455.5 420.6 388.7 353.9 316.2 278.5 240.8 208.9 177.0 150.9 124.7 107.3 87.0 66.7 49.3 37.7 29.0 20.3 0.0 
5410.4 4728.6 3922.2 3046.0 2126.4 1453.4 1003.7 858.7 818.1 780.4 748.5 716.5 678.8 635.3 591.8 551.2 510.6 475.8 
441.0 403.2 362.6 322.0 281.4 240.8 203.1 174.1 145.0 121.8 104.4 89.9 78.3 66.7 55.1 46.4 37.7 29.0 0.0 
5410.4 4647.4 3780.0 2790.8 1845.0 1189.4 896.4 838.4 803.6 771.7 739.8 707.8 673.0 629.5 588.9 545.4 501.9 458.4 417.7 
374.2 327.8 284.3 240.8 197.3 162.5 133.4 110.2 95.7 87.0 81.2 78.3 72.5 66.7 55.1 46.4 34.8 0.0 
5410.4 4577.8 3652.4 2593.5 1644.9 1047.3 867.4 829.7 794.9 763.0 731.1 699.1 664.3 620.8 577.3 533.8 487.4 438.1 388.7 
339.4 290.1 243.7 200.2 165.4 133.4 110.2 95.7 87.0 84.1 81.2 81.2 78.3 72.5 63.8 52.2 40.6 0.0 
5410.4 4540.1 3585.6 2512.3 1546.2 989.2 861.6 823.9 792.0 760.1 725.2 690.4 655.6 612.1 568.6 525.1 475.8 420.6 368.4 
316.2 266.9 220.5 179.9 145.0 118.9 101.5 89.9 84.1 81.2 81.2 81.2 78.3 72.5 66.7 58.0 43.5 0.0 
5410.4 4560.4 3600.1 2497.8 1563.6 974.7 861.6 826.8 792.0 757.2 725.2 690.4 652.7 609.2 568.6 522.2 470.0 417.7 362.6 
310.4 261.1 214.7 174.1 142.1 116.0 98.6 87.0 84.1 81.2 81.2 81.2 78.3 72.5 66.7 58.0 43.5 0.0 
